(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2-Flute Ball-End Type for Graphite GF-EBDR

2-Flute Ball-End Type for Graphite GF-EBDR
  • Volume Discount

Adopts carbide alloy as the base material for extremely excellent wear resistance, achieving a long working life for graphite machining.

PDF

Part Number

Configured Part Number is shown.

Part Number
GF-EBDR-R1X2
GF-EBDR-R1.5X3
GF-EBDR-R2X4
GF-EBDR-R2.5X5
GF-EBDR-R3X6
GF-EBDR-R3.5X7
GF-EBDR-R4X8
GF-EBDR-R4.5X9
GF-EBDR-R5X10
GF-EBDR-R5.5X11
GF-EBDR-R6X12
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Link Diameter (d)
(mm)
Outer Diameter
(mm)
Tool No. Neck diameter
(mm)
1 Piece(s)Available

8 Days or more

11075204285371021.9
1 Piece(s)Available

8 Days or more

1.51575304385371032.9
1 Piece(s)Available

8 Days or more

22075404485371043.9
1 Piece(s)Available

8 Days or more

2.525100506585371054.8
1 Piece(s)Available

8 Days or more

330100606685371065.8
1 Piece(s)Available

8 Days or more

3.535110-678537107-
1 Piece(s)Available

8 Days or more

440110708885371087.8
1 Piece(s)Available

8 Days or more

4.545120-898537109-
1 Piece(s)Available

8 Days or more

55012080101085371109.7
1 Piece(s)Available

8 Days or more

5.555130-10118537111-
1 Piece(s)Available

8 Days or more

665130851212853711211.7
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Link Diameter (d)
(mm)
Outer Diameter
(mm)
Tool No. Neck diameter
(mm)

Loading...

  1. 1

Basic Information

Model Ball Work Material Graphite Number of Flutes(sheet) 2
Coating Non-Coated Processing Applications Curved surface / Side / Engraving / R Groove With/Without Torsion Available

Additional Products in this Category

Tech Support