(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Model: Bore
•Number Of Flutes (sheet): 2
•Coating: Non-Coated
•R Precision (µm): 0.02~-0.02
•With/Without Torsion: Available
Part Number
Configured Part Number is shown.
NSBL-2-R6
R Size(mm) | 6 | Model | Ball | Work Material | General steel / Quenched and tempered steel / Stainless Steel / Aluminum / Copper / Resin |
---|---|---|---|---|---|
Flute Length (ℓ)(mm) | 30 | Number of Flutes(sheet) | 2 | Coating | Non-Coated |
Overall Length (L)(mm) | 180 | Link Diameter (d)(mm) | 12 | R Precision(µm) | 0.02~-0.02 |
Processing Applications | Curved surface / Side / Engraving / R Groove | Manufacturer Code | 01-00530-00600 | With/Without Torsion | Available |
(D) Blade Diameter(mm) | 12 |
Please check the type/dimensions/specifications of the part NSBL-2-R6 in the Long Ball End Mill NSBL-2 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy