(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2-Flute, Ball End Type for Copper / Aluminum Alloy / Plastic CRN-EBD

2-Flute, Ball End Type for Copper / Aluminum Alloy / Plastic CRN-EBD
  • Volume Discount

Ball end mill that enables dry cutting of copper and copper alloy thanks to the CrN coating and sharp blade shape.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CRN-EBD-R0.1X0.2
CRN-EBD-R0.2X0.4
CRN-EBD-R0.3X0.6
CRN-EBD-R0.4X0.8
CRN-EBD-R0.5X1
CRN-EBD-R0.6X1.2
CRN-EBD-R0.7X1.4
CRN-EBD-R0.8X1.6
CRN-EBD-R0.9X1.8
CRN-EBD-R0.75X1.5
CRN-EBD-R1X2
CRN-EBD-R1.5X3
CRN-EBD-R1.25X2.5
CRN-EBD-R1.75X3.5
CRN-EBD-R2X4
CRN-EBD-R2X4-4
CRN-EBD-R2.5X5
CRN-EBD-R3X6
CRN-EBD-R4X8
CRN-EBD-R5X10
CRN-EBD-R6X12
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Outer Diameter
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

0.10.46040.28503702
1 Piece(s)Available

8 Days or more

0.20.86040.48503704
1 Piece(s)Available

8 Days or more

0.31.16040.68503706
1 Piece(s)Available

8 Days or more

0.426040.88503708
1 Piece(s)Available

8 Days or more

0.52.560418503710
1 Piece(s)Available

8 Days or more

0.636041.28503712
1 Piece(s)Available

8 Days or more

0.73.56041.48503714
1 Piece(s)Available

8 Days or more

0.846041.68503716
1 Piece(s)Available

8 Days or more

0.94.56041.88503718
1 Piece(s)Available

8 Days or more

0.7546041.58503715
1 Piece(s)Available

8 Days or more

1560628503720
1 Piece(s)Available

8 Days or more

1.5870638503730
1 Piece(s)Available

8 Days or more

1.2567062.58503725
1 Piece(s)Available

8 Days or more

1.7587063.58503735
1 Piece(s)Available

8 Days or more

2880648503740
1 Piece(s)Available

8 Days or more

2870448503741
1 Piece(s)Available

8 Days or more

2.51090658503750
1 Piece(s)Available

8 Days or more

31290668503860
1 Piece(s)Available

8 Days or more

414110888503880
1 Piece(s)Available

8 Days or more

51812510108503900
1 Piece(s)Available

8 Days or more

62214012128503920

Loading...

  1. 1

Basic Information

Model Ball Work Material Aluminum / Copper / Resin Number of Flutes(sheet) 2
Coating CrN R Precision(µm) -0.01~+0.01 Processing Applications Curved surface / Side / Engraving / R Groove
With/Without Torsion Available

Additional Products in this Category

Tech Support