(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Solid Ball-End Mill for Graphite GF-SBL Type

Solid Ball-End Mill for Graphite GF-SBL Type
  • Volume Discount

Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.

Part Number

Configured Part Number is shown.

Part Number
GF-SBL2020
GF-SBL2030
GF-SBL2050
GF-SBL2060
GF-SBL2080
GF-SBL2100
GF-SBL2120
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
φDc
(mm)
1 Piece(s)Available

10 Days or more

11010042
1 Piece(s)Available

10 Days or more

1.51510043
1 Piece(s)Available

10 Days or more

2.53012065
1 Piece(s)Available

10 Days or more

33015066
1 Piece(s)Available

10 Days or more

44015088
1 Piece(s)Available

10 Days or more

5501801010
1 Piece(s)Available

10 Days or more

6552001212

Loading...

  1. 1

Basic Information

Type Ball work material Graphite Number of flutes(sheet) 2
Coating Non-Coated R Precision(µm) 0~-40 Machining Application Curved surface / Engraving / R Groove
Features 2-Flute, 15° Torsion Angle, Long Type With/Without Torsion Yes (15°)

Additional Products in this Category

Tech Support