(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Solid Ball-End Mill for Graphite GF-SBX Type

Solid Ball-End Mill for Graphite GF-SBX Type
  • Volume Discount

Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.

Part Number

Configured Part Number is shown.

Part Number
GF-SBX2020
GF-SBX2030
GF-SBX2040
GF-SBX2050
GF-SBX2060
GF-SBX2080
GF-SBX2100
GF-SBX2120
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
φDc
(mm)
1 Piece(s)Available

10 Days or more

12010062
1 Piece(s)Available

10 Days or more

1.53010063
1 Piece(s)Available

10 Days or more

26011064
1 Piece(s)Available

10 Days or more

2.57012565
1 Piece(s)Available

10 Days or more

38013066
1 Piece(s)Available

10 Days or more

410015088
1 Piece(s)Available

10 Days or more

51201701010
1 Piece(s)Available

10 Days or more

61301901212
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
φDc
(mm)

Loading...

  1. 1

Basic Information

Type Ball work material Graphite Number of flutes(sheet) 2
Coating Non-Coated R Precision(µm) 0~-40 Machining Application Curved surface / Engraving / R Groove
Features 2-Flute, 30° Torsion Angle, Ultra-Long Type With/Without Torsion Yes (30°)

Additional Products in this Category

Tech Support