(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Ultra-high grade accuracy and precision ball end mill series for better craftsmanship. Short length that perfectly fits the HSK shrink holder. The product accuracy warranty sheet is included for HP3 specification types.
Part Number
Configured Part Number is shown.
WXE-HS-EBD-R4X16-HP3
R Size(mm) | 4 | Model | Ball |
---|---|---|---|
Work Material | General steel[◎] / Quenched and tempered steel[◎] / High hardness steel –HRC55[◎] / High hardness steel –HRC60[○] / High hardness steel –HRC65[○] / Stainless Steel[◎] / Cast Iron[◎] / Aluminum[○] / Titanium[○] / Copper[○] | Flute Length (ℓ)(mm) | 8 |
Number of Flutes(sheet) | 2 | Coating | TiAlN |
Overall Length (L)(mm) | 60 | Length Under Neck (ℓ1)(mm) | 16 |
Link Diameter (d)(mm) | 8 | R Precision(µm) | -0.003~+0.003 |
Processing Applications | Curved surface / Side / Engraving / R Groove | Tool No. | 3040680 |
Show More | |||
With/Without Torsion | Available | Neck diameter(mm) | 7.9 |
Accuracy | HP3 | - | - |
Show Less |
R Size(mm) | 4 | Model | Ball | Work Material | General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper |
---|---|---|---|---|---|
Flute Length (ℓ)(mm) | 8 | Number of Flutes(sheet) | 2 | Coating | TiAlN |
Overall Length (L)(mm) | 60 | Length Under Neck (ℓ1)(mm) | 16 | Link Diameter (d)(mm) | 8 |
R Precision(µm) | -0.003~+0.003 | Processing Applications | Curved surface / Side / Engraving / R Groove | Tool No. | 3040680 |
With/Without Torsion | Available | Neck diameter(mm) | 7.9 | Accuracy | HP3 |
Please check the type/dimensions/specifications of the part WXE-HS-EBD-R4X16-HP3 in the 2-Flute, Ultra-High Precision Ball End Type (Strong Type) WXE-HS-EBD series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy