(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Spiral ball blade with unique torsion that provides a sharp cutting edge and deep cutting at a small diameter. CBN end mill which can be used for cutting with the feel of carbide
Part Number |
---|
Loading...
Model | Ball | Work Material | General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 | Number of Flutes(sheet) | 2 |
---|---|---|---|---|---|
Coating | Non-Coated | R Precision(µm) | -0.005~+0.005 | Processing Applications | Curved surface / Side / Engraving / R Groove |
With/Without Torsion | Available |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy