(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Multi-Flute, Long (High Rigidity) FXS-EML (Part Numbers)

Multi-Flute, Long (High Rigidity) FXS-EML
  • Volume Discount

Long blade end mill with superb tool rigidity. Machining is possible with a wide range of materials, from general materials to hardened steel.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FXS-EML-6
FXS-EML-8
FXS-EML-10
FXS-EML-12
FXS-EML-16
FXS-EML-20
FXS-EML-25
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

62566708518560
1 Piece(s)Available

8 Days or more

83568808518580
1 Piece(s)Available

8 Days or more

10456101008518600
1 Piece(s)Available

8 Days or more

12556121108518620
1 Piece(s)Available

8 Days or more

16656161258518660
1 Piece(s)Available

8 Days or more

20756201408518700
1 Piece(s)Available

8 Days or more

25908251658518750

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / Stainless Steel / Cast Iron / Titanium Model Square Coating TiAlN
Processing Applications Plane / Side Flute Shape With Lead Helix Angle (θ) Powerful Torsion (45°-60°)
Blade diameter tolerance(mm) 0~-0.03

Additional Products in this Category

Tech Support