(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2-Flute Regular Type for Graphite GF-EDR (Part Numbers)

2-Flute Regular Type for Graphite GF-EDR
  • Volume Discount

Adopts carbide alloy as the base material for extremely excellent wear resistance. Realizes a longer service life with graphite machining.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
GF-EDR-2
GF-EDR-3
GF-EDR-4
GF-EDR-5
GF-EDR-6
GF-EDR-7
GF-EDR-8
GF-EDR-9
GF-EDR-10
GF-EDR-11
GF-EDR-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Tool No. Neck diameter
(mm)
1 Piece(s)Available

8 Days or more

2104752085370041.9
1 Piece(s)Available

8 Days or more

3154753085370062.9
1 Piece(s)Available

8 Days or more

4204754085370083.9
1 Piece(s)Available

8 Days or more

52561005085370104.8
1 Piece(s)Available

8 Days or more

63061006085370125.8
1 Piece(s)Available

8 Days or more

7356110-8537014-
1 Piece(s)Available

8 Days or more

84081107085370167.8
1 Piece(s)Available

8 Days or more

9458120-8537018-
1 Piece(s)Available

8 Days or more

1050101208085370209.7
1 Piece(s)Available

8 Days or more

115510130-8537022-
1 Piece(s)Available

8 Days or more

12651213085853702411.7

Loading...

  1. 1

Basic Information

Work Material Graphite Number of Flutes(sheet) 2 Model Square
Coating Non-Coated Processing Applications Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts Flute Shape With Lead
Helix Angle (θ) Standard torsion (30-40°) Blade diameter tolerance(mm) 0~-0.03

Additional Products in this Category

Tech Support