(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Helix Square End Mill Regular 3-Flute 3636

High Helix Square End Mill Regular 3-Flute 3636
  • Volume Discount

High torsion provides an excellent finished surface. Suitable for a wide range of machining from raw materials to difficult-to-cut materials.

Part Number

Configured Part Number is shown.

Part Number
3636-001.000
3636-001.500
3636-002.000
3636-002.500
3636-003.000
3636-003.500
3636-004.000
3636-004.500
3636-005.000
3636-006.000
3636-007.000
3636-008.000
3636-009.000
3636-010.000
3636-012.000
3636-014.000
3636-014.001
3636-016.000
3636-018.000
3636-018.001
3636-020.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Effective length of blade l2
(mm)
1 Piece(s)Available

8 Days or more

13382
1 Piece(s)Available

8 Days or more

1.53383
1 Piece(s)Available

8 Days or more

26576
1 Piece(s)Available

8 Days or more

2.56576
1 Piece(s)Available

8 Days or more

36577
1 Piece(s)Available

8 Days or more

3.56577
1 Piece(s)Available

8 Days or more

46578
1 Piece(s)Available

8 Days or more

4.56578
1 Piece(s)Available

8 Days or more

565710
1 Piece(s)Available

8 Days or more

665710
1 Piece(s)Available

8 Days or more

786313
1 Piece(s)Available

8 Days or more

886316
1 Piece(s)Available

8 Days or more

9107216
1 Piece(s)Available

8 Days or more

10107219
1 Piece(s)Available

8 Days or more

12128322
1 Piece(s)Available

26 Days or more

14148322
1 Piece(s)Available

8 Days or more

14169226
1 Piece(s)Available

8 Days or more

16169226
1 Piece(s)Available

10 Days or more

18189226
1 Piece(s)Available

8 Days or more

182010432
1 Piece(s)Available

8 Days or more

202010432

Loading...

  1. 1

Basic Information

Number of flutes(sheet) 3 Type Square Torsion Angle (θ) Powerful Torsion (45°-60°)
Tool Material Carbide Standard DIN6527L Coating Details FIRE
Blade diameter tolerance h10

Additional Products in this Category

Tech Support