(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2-Flute, Extra-Long Type MG-EXDL

2-Flute, Extra-Long Type MG-EXDL
  • Volume Discount

Non-coated, 2-flute, and extra-long.

PDF

Part Number

Configured Part Number is shown.

MG-EXDL-5

 
Part Number
MG-EXDL-5
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Flute Diameter (D)(φ) 5 Work Material General steel / Quenched and tempered steel / Cast Iron / Aluminum / Copper Flute Length (ℓ)(mm) 40
Number of Flutes(sheet) 2 Model Square Coating Non-Coated
Link Diameter (d)(mm) 6 Overall Length (L)(mm) 80 Processing Applications Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts
Flute Shape With Lead Helix Angle (θ) Standard torsion (30-40°) Tool No. 8539310
Blade diameter tolerance(mm) 0~-0.03

Please check the type/dimensions/specifications of the part MG-EXDL-5 in the 2-Flute, Extra-Long Type MG-EXDL series.

Additional Products in this Category

Tech Support