(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

4-Flute Medium Type WX-PHN (Part Numbers)

4-Flute Medium Type WX-PHN
  • Volume Discount

Next generation high torsion end mill with medium blade length, great chip discharge performance, and high blade rigidity. Applicable to a wide range of work materials.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WX-PHN-3
WX-PHN-4
WX-PHN-5
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

3103015630
1 Piece(s)Available

17 Days or more

4143015640
1 Piece(s)Available

8 Days or more

5173015650

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Number of Flutes(sheet) 4 Model Square
Coating TiAlN Link Diameter (d)(mm) 6 Overall Length (L)(mm) 60
Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape With Lead Helix Angle (θ) Powerful Torsion (45°-60°)
Blade diameter tolerance(mm) 0~-0.02

Additional Products in this Category

Tech Support