(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

4-Flute, Slim Shank, Short Type FX-SS-EMS (Part Numbers)

4-Flute, Slim Shank, Short Type FX-SS-EMS
  • Volume Discount

Slim shank type with a shank diameter that is set to the blade diameter minus 1 mm. The protruding length can be freely adjusted.

PDF

Part Number

Configured Part Number is shown.

Part Number
FX-SS-EMS-8X100X20X7
FX-SS-EMS-12X110X30X11
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

82071008408508
1 Piece(s)Available

8 Days or more

1230111108408512
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Number of Flutes(sheet) 4 Model Square
Coating TiAlN Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape Sharp Edge
Helix Angle (θ) Standard torsion (30-40°) Blade diameter tolerance(mm) 0~-0.02

Additional Products in this Category

Tech Support