(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SED2 Square End Mill, 2-Flute, Non-Coated

SED2 Square End Mill, 2-Flute, Non-Coated
  • Volume Discount

An end mill with an abundant range of blade diameters which can be used for machining non-ferrous materials through to steel.

Part Number

Configured Part Number is shown.

Part Number
SED2004
SED2005
SED2006
SED2007
SED2008
SED2009
SED2010
SED2011
SED2012
SED2013
SED2014
SED2015
SED2016
SED2017
SED2018
SED2019
SED2020
SED2021
SED2022
SED2023
SED2024
SED2025
SED2026
SED2027
SED2028
SED2029
SED2030
SED2031
SED2032
SED2033
SED2034
SED2035
SED2036
SED2037
SED2038
SED2039
SED2040
SED2041
SED2042
SED2043
SED2044
SED2045
SED2046
SED2047
SED2048
SED2049
SED2050
SED2051
SED2052
SED2053
SED2054
SED2055
SED2056
SED2057
SED2058
SED2059
SED2060
SED2061
SED2062
SED2063
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

12 Days or more

0.41445
1 Piece(s)Available

12 Days or more

0.51.25445
1 Piece(s)Available

12 Days or more

0.61.5445
1 Piece(s)Available

12 Days or more

0.71.75445
1 Piece(s)Available

12 Days or more

0.82445
1 Piece(s)Available

12 Days or more

0.92.25445
1 Piece(s)Available

12 Days or more

12.5445
1 Piece(s)Available

12 Days or more

1.13.5445
1 Piece(s)Available

12 Days or more

1.23.5445
1 Piece(s)Available

12 Days or more

1.33.5445
1 Piece(s)Available

12 Days or more

1.43.5445
1 Piece(s)Available

12 Days or more

1.54445
1 Piece(s)Available

9 Days or more

1.66445
1 Piece(s)Available

12 Days or more

1.76445
1 Piece(s)Available

12 Days or more

1.86445
1 Piece(s)Available

12 Days or more

1.96445
1 Piece(s)Available

9 Days or more

26445
1 Piece(s)Available

12 Days or more

2.18445
1 Piece(s)Available

12 Days or more

2.28445
1 Piece(s)Available

12 Days or more

2.38445
1 Piece(s)Available

12 Days or more

2.48445
1 Piece(s)Available

12 Days or more

2.58445
1 Piece(s)Available

12 Days or more

2.610645
1 Piece(s)Available

12 Days or more

2.710645
1 Piece(s)Available

12 Days or more

2.810645
1 Piece(s)Available

9 Days or more

2.910645
1 Piece(s)Available

12 Days or more

310645
1 Piece(s)Available

12 Days or more

3.110645
1 Piece(s)Available

12 Days or more

3.210645
1 Piece(s)Available

12 Days or more

3.310645
1 Piece(s)Available

12 Days or more

3.410645
1 Piece(s)Available

12 Days or more

3.510645
1 Piece(s)Available

12 Days or more

3.612645
1 Piece(s)Available

12 Days or more

3.712645
1 Piece(s)Available

12 Days or more

3.812645
1 Piece(s)Available

12 Days or more

3.912645
1 Piece(s)Available

12 Days or more

412645
1 Piece(s)Available

12 Days or more

4.112645
1 Piece(s)Available

12 Days or more

4.212645
1 Piece(s)Available

12 Days or more

4.312645
1 Piece(s)Available

12 Days or more

4.412645
1 Piece(s)Available

12 Days or more

4.512645
1 Piece(s)Available

12 Days or more

4.615650
1 Piece(s)Available

12 Days or more

4.715650
1 Piece(s)Available

12 Days or more

4.815650
1 Piece(s)Available

12 Days or more

4.915650
1 Piece(s)Available

12 Days or more

515650
1 Piece(s)Available

12 Days or more

5.115650
1 Piece(s)Available

12 Days or more

5.215650
1 Piece(s)Available

12 Days or more

5.315650
1 Piece(s)Available

12 Days or more

5.415650
1 Piece(s)Available

12 Days or more

5.515650
1 Piece(s)Available

12 Days or more

5.615650
1 Piece(s)Available

12 Days or more

5.715650
1 Piece(s)Available

12 Days or more

5.815650
1 Piece(s)Available

12 Days or more

5.915650
1 Piece(s)Available

10 Days or more

615650
1 Piece(s)Available

12 Days or more

6.118860
1 Piece(s)Available

12 Days or more

6.218860
1 Piece(s)Available

12 Days or more

6.318860

Loading...

Basic Information

work material general steel / Quenched and tempered steel / Cast Iron / Aluminum / Copper Number of flutes(sheet) 2 Type Square
Coating Non-Coated Machining Application Plane / Side / Groove Blade tip shape Sharp Edge
Torsion Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support