(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

4-Flute Stub Type ("Guts" Mill) WX-G-EMSS

4-Flute Stub Type ("Guts" Mill) WX-G-EMSS
  • Volume Discount

Heavy duty type 4-flute end mill with reinforced bottom blade corner. Capable of high-speed and high-feed cutting thanks to its rigid short blade length. Enables reductions in lead time during mass production machining.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WX-G-EMSS-3
WX-G-EMSS-4
WX-G-EMSS-5
WX-G-EMSS-6
WX-G-EMSS-8
WX-G-EMSS-10
WX-G-EMSS-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

34.56503019330
1 Piece(s)Available

8 Days or more

466503019340
1 Piece(s)Available

8 Days or more

57.56503019350
1 Piece(s)Available

8 Days or more

696503019360
1 Piece(s)Available

8 Days or more

8128603019380
1 Piece(s)Available

8 Days or more

101510703019400
1 Piece(s)Available

8 Days or more

121812753019420

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Number of Flutes(sheet) 4 Model Square
Coating TiAlN Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape With Lead
Helix Angle (θ) Standard torsion (30-40°) Blade diameter tolerance(mm) 0~-0.02

Additional Products in this Category

Tech Support