(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

WXL-Coated 2-Flute 1.5D Flute Length Type WXL-1.5D-DE

WXL-Coated 2-Flute 1.5D Flute Length Type WXL-1.5D-DE
  • Volume Discount

[Features]
· 2-flute end mill coated with WXL hard lubricating film coating.
Proven cutting performance on not only steel but also copper alloys.
Recommended for both wet-type and dry-type milling.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WXL-1.5D-DE-0.1
WXL-1.5D-DE-0.2
WXL-1.5D-DE-0.3
WXL-1.5D-DE-0.4
WXL-1.5D-DE-0.5
WXL-1.5D-DE-0.6
WXL-1.5D-DE-0.7
WXL-1.5D-DE-0.8
WXL-1.5D-DE-0.9
WXL-1.5D-DE-1
WXL-1.5D-DE-1.1
WXL-1.5D-DE-1.3
WXL-1.5D-DE-1.4
WXL-1.5D-DE-1.5
WXL-1.5D-DE-1.6
WXL-1.5D-DE-1.7
WXL-1.5D-DE-1.8
WXL-1.5D-DE-1.9
WXL-1.5D-DE-2
WXL-1.5D-DE-2.1
WXL-1.5D-DE-2.2
WXL-1.5D-DE-2.3
WXL-1.5D-DE-2.4
WXL-1.5D-DE-2.5
WXL-1.5D-DE-2.6
WXL-1.5D-DE-2.7
WXL-1.5D-DE-2.8
WXL-1.5D-DE-2.9
WXL-1.5D-DE-3.1
WXL-1.5D-DE-3.2
WXL-1.5D-DE-3.3
WXL-1.5D-DE-3.4
WXL-1.5D-DE-3.5
WXL-1.5D-DE-3.6
WXL-1.5D-DE-3.7
WXL-1.5D-DE-3.8
WXL-1.5D-DE-3.9
WXL-1.5D-DE-4
WXL-1.5D-DE-4.1
WXL-1.5D-DE-4.2
WXL-1.5D-DE-4.3
WXL-1.5D-DE-4.4
WXL-1.5D-DE-4.5
WXL-1.5D-DE-4.6
WXL-1.5D-DE-4.7
WXL-1.5D-DE-4.8
WXL-1.5D-DE-4.9
WXL-1.5D-DE-5
WXL-1.5D-DE-5.1
WXL-1.5D-DE-5.2
WXL-1.5D-DE-5.3
WXL-1.5D-DE-5.4
WXL-1.5D-DE-5.5
WXL-1.5D-DE-5.6
WXL-1.5D-DE-5.7
WXL-1.5D-DE-5.8
WXL-1.5D-DE-5.9
WXL-1.5D-DE-6
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

0.10.154453181801
1 Piece(s)Available

17 Days or more

0.20.34453181802
1 Piece(s)Available

8 Days or more

0.30.454453181803
1 Piece(s)Available

8 Days or more

0.40.64453181804
1 Piece(s)Available

17 Days or more

0.50.754453181805
1 Piece(s)Available

8 Days or more

0.60.94453181806
1 Piece(s)Available

8 Days or more

0.71.14453181807
1 Piece(s)Available

8 Days or more

0.81.24453181808
1 Piece(s)Available

8 Days or more

0.91.44453181809
1 Piece(s)Available

8 Days or more

11.54453181810
1 Piece(s)Available

8 Days or more

1.11.74453181811
1 Piece(s)Available

8 Days or more

1.324453181813
1 Piece(s)Available

8 Days or more

1.42.14453181814
1 Piece(s)Available

8 Days or more

1.52.34453181815
1 Piece(s)Available

8 Days or more

1.62.44453181816
1 Piece(s)Available

8 Days or more

1.72.64453181817
1 Piece(s)Available

8 Days or more

1.82.74453181818
1 Piece(s)Available

8 Days or more

1.92.94453181819
1 Piece(s)Available

8 Days or more

234453181820
1 Piece(s)Available

8 Days or more

2.13.24453181821
1 Piece(s)Available

8 Days or more

2.23.34453181822
1 Piece(s)Available

8 Days or more

2.33.54453181823
1 Piece(s)Available

8 Days or more

2.43.64453181824
1 Piece(s)Available

17 Days or more

2.53.84453181825
1 Piece(s)Available

8 Days or more

2.63.94453181826
1 Piece(s)Available

8 Days or more

2.74.14453181827
1 Piece(s)Available

17 Days or more

2.84.24453181828
1 Piece(s)Available

8 Days or more

2.94.44453181829
1 Piece(s)Available

8 Days or more

3.14.76453181831
1 Piece(s)Available

17 Days or more

3.24.86453181832
1 Piece(s)Available

8 Days or more

3.356453181833
1 Piece(s)Available

8 Days or more

3.45.16453181834
1 Piece(s)Available

8 Days or more

3.55.36453181835
1 Piece(s)Available

8 Days or more

3.65.46453181836
1 Piece(s)Available

8 Days or more

3.75.66453181837
1 Piece(s)Available

8 Days or more

3.85.76453181838
1 Piece(s)Available

8 Days or more

3.95.96453181839
1 Piece(s)Available

17 Days or more

466453181840
1 Piece(s)Available

8 Days or more

4.16.26503181841
1 Piece(s)Available

8 Days or more

4.26.36503181842
1 Piece(s)Available

8 Days or more

4.36.56503181843
1 Piece(s)Available

8 Days or more

4.46.66503181844
1 Piece(s)Available

8 Days or more

4.56.86503181845
1 Piece(s)Available

8 Days or more

4.66.96503181846
1 Piece(s)Available

8 Days or more

4.77.16503181847
1 Piece(s)Available

8 Days or more

4.87.26503181848
1 Piece(s)Available

8 Days or more

4.97.46503181849
1 Piece(s)Available

17 Days or more

57.56503181850
1 Piece(s)Available

8 Days or more

5.17.76503181851
1 Piece(s)Available

8 Days or more

5.27.86503181852
1 Piece(s)Available

8 Days or more

5.386503181853
1 Piece(s)Available

8 Days or more

5.48.16503181854
1 Piece(s)Available

8 Days or more

5.58.36503181855
1 Piece(s)Available

8 Days or more

5.68.46503181856
1 Piece(s)Available

8 Days or more

5.78.66503181857
1 Piece(s)Available

8 Days or more

5.88.76503181858
1 Piece(s)Available

8 Days or more

5.98.96503181859
1 Piece(s)Available

8 Days or more

696503181860

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Number of Flutes(sheet) 2 Model Square
Coating For General Steels (AlCrN, etc.) Processing Applications Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts Flute Shape Sharp Edge
Helix Angle (θ) Standard torsion (30-40°) Blade diameter tolerance(mm) 0~-0.02

Additional Products in this Category

Tech Support