(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - Micro Revolution Drill Bit, for Stainless Steel Machining, MRS-GDL

Carbide Solid Drill Bits - Micro Revolution Drill Bit, for Stainless Steel Machining, MRS-GDL
  • Volume Discount

Ideal for small diameter stainless steel processing

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MRS-GDL-0.5
MRS-GDL-0.6
MRS-GDL-0.7
MRS-GDL-0.8
MRS-GDL-0.9
MRS-GDL-0.54
MRS-GDL-0.55
MRS-GDL-0.56
MRS-GDL-0.63
MRS-GDL-0.64
MRS-GDL-0.65
MRS-GDL-0.71
MRS-GDL-0.72
MRS-GDL-0.73
MRS-GDL-0.74
MRS-GDL-0.75
MRS-GDL-0.81
MRS-GDL-0.82
MRS-GDL-0.91
MRS-GDL-0.92
MRS-GDL-1
MRS-GDL-1.1
MRS-GDL-1.2
MRS-GDL-1.3
MRS-GDL-1.4
MRS-GDL-1.5
MRS-GDL-1.6
MRS-GDL-1.7
MRS-GDL-1.8
MRS-GDL-1.9
MRS-GDL-1.11
MRS-GDL-1.12
MRS-GDL-1.15
MRS-GDL-1.27
MRS-GDL-1.28
MRS-GDL-1.29
MRS-GDL-1.45
MRS-GDL-1.46
MRS-GDL-1.47
MRS-GDL-1.51
MRS-GDL-1.52
MRS-GDL-1.53
MRS-GDL-1.55
MRS-GDL-1.56
MRS-GDL-1.57
MRS-GDL-1.81
MRS-GDL-1.82
MRS-GDL-1.83
MRS-GDL-1.98
MRS-GDL-1.99
MRS-GDL-2
MRS-GDL-2.1
MRS-GDL-2.2
MRS-GDL-2.3
MRS-GDL-2.4
MRS-GDL-2.5
MRS-GDL-2.6
MRS-GDL-2.7
MRS-GDL-2.8
MRS-GDL-2.9
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) Dc
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank Type Tool No. Thinning
1 Piece(s)Available

8 Days or more

0.5642End Mill Shank8577050NA
1 Piece(s)Available

8 Days or more

0.67.242End Mill Shank8577060NA
1 Piece(s)Available

8 Days or more

0.78.446End Mill Shank8577070NA
1 Piece(s)Available

17 Days or more

0.89.646End Mill Shank8577080NA
1 Piece(s)Available

8 Days or more

0.910.846End Mill Shank8577090NA
1 Piece(s)Available

8 Days or more

0.546.642End Mill Shank8577054NA
1 Piece(s)Available

8 Days or more

0.556.642End Mill Shank8577055NA
1 Piece(s)Available

8 Days or more

0.567.242End Mill Shank8577056NA
1 Piece(s)Available

8 Days or more

0.637.846End Mill Shank8577063NA
1 Piece(s)Available

8 Days or more

0.647.846End Mill Shank8577064NA
1 Piece(s)Available

8 Days or more

0.657.846End Mill Shank8577065NA
1 Piece(s)Available

8 Days or more

0.71946End Mill Shank8577071NA
1 Piece(s)Available

8 Days or more

0.72946End Mill Shank8577072NA
1 Piece(s)Available

8 Days or more

0.73946End Mill Shank8577073NA
1 Piece(s)Available

8 Days or more

0.74946End Mill Shank8577074NA
1 Piece(s)Available

8 Days or more

0.75946End Mill Shank8577075NA
1 Piece(s)Available

8 Days or more

0.8110.246End Mill Shank8577081NA
1 Piece(s)Available

8 Days or more

0.8210.246End Mill Shank8577082NA
1 Piece(s)Available

8 Days or more

0.9111.446End Mill Shank8577091NA
1 Piece(s)Available

8 Days or more

0.9211.446End Mill Shank8577092NA
1 Piece(s)Available

8 Days or more

11246End Mill Shank8577100NA
1 Piece(s)Available

8 Days or more

1.113.250End Mill Shank8577110NA
1 Piece(s)Available

8 Days or more

1.214.450End Mill Shank8577120Available
1 Piece(s)Available

8 Days or more

1.315.650End Mill Shank8577130Available
1 Piece(s)Available

8 Days or more

1.416.854End Mill Shank8577140Available
1 Piece(s)Available

17 Days or more

1.51854End Mill Shank8577150Available
1 Piece(s)Available

8 Days or more

1.619.254End Mill Shank8577160Available
1 Piece(s)Available

8 Days or more

1.720.458End Mill Shank8577170Available
1 Piece(s)Available

10 Days or more

1.821.658End Mill Shank8577180Available
1 Piece(s)Available

8 Days or more

1.922.858End Mill Shank8577190Available
1 Piece(s)Available

8 Days or more

1.1113.850End Mill Shank8577111NA
1 Piece(s)Available

8 Days or more

1.1213.850End Mill Shank8577112NA
1 Piece(s)Available

8 Days or more

1.1513.850End Mill Shank8577115NA
1 Piece(s)Available

10 Days or more

1.2715.650End Mill Shank8577127Available
1 Piece(s)Available

8 Days or more

1.2815.650End Mill Shank8577128Available
1 Piece(s)Available

8 Days or more

1.2915.650End Mill Shank8577129Available
1 Piece(s)Available

8 Days or more

1.4517.454End Mill Shank8577145Available
1 Piece(s)Available

8 Days or more

1.461854End Mill Shank8577146Available
1 Piece(s)Available

8 Days or more

1.471854End Mill Shank8577147Available
1 Piece(s)Available

8 Days or more

1.5118.654End Mill Shank8577151Available
1 Piece(s)Available

8 Days or more

1.5218.654End Mill Shank8577152Available
1 Piece(s)Available

8 Days or more

1.5318.654End Mill Shank8577153Available
1 Piece(s)Available

8 Days or more

1.5518.654End Mill Shank8577155Available
1 Piece(s)Available

8 Days or more

1.5619.254End Mill Shank8577156Available
1 Piece(s)Available

8 Days or more

1.5719.254End Mill Shank8577157Available
1 Piece(s)Available

8 Days or more

1.8122.258End Mill Shank8577181Available
1 Piece(s)Available

8 Days or more

1.8222.258End Mill Shank8577182Available
1 Piece(s)Available

8 Days or more

1.8322.258End Mill Shank8577183Available
1 Piece(s)Available

8 Days or more

1.982458End Mill Shank8577198Available
1 Piece(s)Available

8 Days or more

1.992458End Mill Shank8577199Available
1 Piece(s)Available

8 Days or more

22458End Mill Shank8577200Available
1 Piece(s)Available

8 Days or more

2.125.262End Mill Shank8577210Available
1 Piece(s)Available

8 Days or more

2.226.462End Mill Shank8577220Available
1 Piece(s)Available

8 Days or more

2.327.662End Mill Shank8577230Available
1 Piece(s)Available

8 Days or more

2.428.862End Mill Shank8577240Available
1 Piece(s)Available

8 Days or more

2.53066End Mill Shank8577250Available
1 Piece(s)Available

8 Days or more

2.631.266End Mill Shank8577260Available
1 Piece(s)Available

8 Days or more

2.732.466End Mill Shank8577270Available
1 Piece(s)Available

8 Days or more

2.833.666End Mill Shank8577280Available
1 Piece(s)Available

8 Days or more

2.934.866End Mill Shank8577290Available

Loading...

Basic Information

Work material Stainless Steel Tool Material Type Carbide Coating Y/N Available
Coating Type Other With/without Oil Hole NA Shank diameter(mm) 3
Tip angle(°) 120 Coating Details Smooth Coating

Additional Products in this Category

Tech Support