(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Carbide Solid Drill Bits - End Mill Shank, Mugen Micro Coating Micro Drill Bit, NSMD-M

Carbide Solid Drill Bits - End Mill Shank, Mugen Micro Coating Micro Drill Bit, NSMD-M
  • Volume Discount

•Tool Material Type: Carbide
•Overall Length (L) (mm): 40
•Link Model: End Mill Link
•Coating Presence: Included
•Coating Type: TiAlN

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NSMD-M-0.01
NSMD-M-0.02
NSMD-M-0.03
NSMD-M-0.05
NSMD-M-0.06
NSMD-M-0.07
NSMD-M-0.08
NSMD-M-0.09
NSMD-M-0.015
NSMD-M-0.025
NSMD-M-0.035
NSMD-M-0.045
NSMD-M-0.055
NSMD-M-0.065
NSMD-M-0.075
NSMD-M-0.085
NSMD-M-0.095
NSMD-M-0.1
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole Diameter (Drilling Diameter) D
(mm)
Groove Length (ℓ)
(mm)
Manufacturer Code
1 Piece(s)Available

8 Days or more

0.010.104-00002-00100
1 Piece(s)Available

8 Days or more

0.020.204-00002-00200
1 Piece(s)Available

8 Days or more

0.030.304-00002-00300
1 Piece(s)Available

8 Days or more

0.050.504-00002-00500
1 Piece(s)Available

8 Days or more

0.060.604-00002-00600
1 Piece(s)Available

8 Days or more

0.070.704-00002-00700
1 Piece(s)Available

8 Days or more

0.080.804-00002-00800
1 Piece(s)Available

8 Days or more

0.090.904-00002-00900
1 Piece(s)Available

8 Days or more

0.0150.1504-00002-00150
1 Piece(s)Available

8 Days or more

0.0250.2504-00002-00250
1 Piece(s)Available

8 Days or more

0.0350.404-00002-00350
1 Piece(s)Available

8 Days or more

0.0450.504-00002-00450
1 Piece(s)Available

8 Days or more

0.0550.604-00002-00550
1 Piece(s)Available

8 Days or more

0.0650.704-00002-00650
1 Piece(s)Available

8 Days or more

0.0750.804-00002-00750
1 Piece(s)Available

8 Days or more

0.0850.904-00002-00850
1 Piece(s)Available

8 Days or more

0.095104-00002-00950
1 Piece(s)Available

8 Days or more

0.1104-00002-01000

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / Stainless Steel / Aluminum / Titanium / Copper / Resin Tool Material Type Carbide Overall Length (L)(mm) 40
Link Model End Mill Shank Coating Presence Available Coating Type TiAlN
Oil-Hole Presence NA Number of flutes 2 Tip angle(°) 120
Thinning Available (γ) Neck Angle(°) 15° (d) Shank Diameter(mm) 4

Additional Products in this Category

Tech Support