(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - Straight Shank, 50 X D, Gun Drill Bit, EB100 5647

Carbide Solid Drill Bits - Straight Shank, 50 X D, Gun Drill Bit, EB100 5647
  • Volume Discount

A gun drill integrally made from solid carbide from head to shank. Shrink fit tool holders can also be used.

Part Number

Configured Part Number is shown.

Part Number
5647-002.500
5647-002.780
5647-003.000
5647-003.170
5647-003.500
5647-003.970
5647-004.000
5647-005.000
5647-005.560
5647-006.000
5647-006.350
5647-007.000
5647-007.140
5647-008.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
Screwdriver Diameter d2
(mm)
Screwdriver, Long l3
(mm)
1 Piece(s)Available

26 Days or more

2.5155185428
1 Piece(s)Available

26 Days or more

2.78155185428
1 Piece(s)Available

26 Days or more

3190230636
1 Piece(s)Available

26 Days or more

3.17190230636
1 Piece(s)Available

26 Days or more

3.5190230636
1 Piece(s)Available

26 Days or more

3.97220260636
1 Piece(s)Available

26 Days or more

4220260636
1 Piece(s)Available

26 Days or more

5330370636
1 Piece(s)Available

26 Days or more

5.56330370636
1 Piece(s)Available

26 Days or more

6330370636
1 Piece(s)Available

26 Days or more

6.35385430836
1 Piece(s)Available

26 Days or more

7385430836
1 Piece(s)Available

26 Days or more

7.14440485836
1 Piece(s)Available

26 Days or more

8440485836

Loading...

  1. 1

Basic Information

Tool Material Type Carbide Coating Y/N Available Coating Type Other
With/without Oil Hole Available Number of flutes(sheet) 2 Standard G.S.
Internal oil supply Available Blade diameter tolerance h5 Coating Details nanoA

Additional Products in this Category

Tech Support