(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - End Mill Shank, 3 X D with Oil Hole, RT100U 5510

Carbide Solid Drill Bits - End Mill Shank, 3 X D with Oil Hole, RT100U 5510
  • Volume Discount

[Features]
· Internal lubrication enables high performance drilling without steps.

Part Number

Configured Part Number is shown.

Part Number
5510-003.000
5510-003.170
5510-003.250
5510-003.300
5510-003.400
5510-003.500
5510-003.570
5510-003.700
5510-003.800
5510-003.900
5510-003.970
5510-004.000
5510-004.100
5510-004.200
5510-004.300
5510-004.400
5510-004.500
5510-004.600
5510-004.650
5510-004.700
5510-004.800
5510-004.900
5510-005.000
5510-005.100
5510-005.200
5510-005.300
5510-005.400
5510-005.500
5510-005.550
5510-005.600
5510-005.700
5510-005.800
5510-005.900
5510-006.000
5510-006.100
5510-006.200
5510-006.300
5510-006.400
5510-006.500
5510-006.600
5510-006.700
5510-006.800
5510-006.900
5510-007.000
5510-007.100
5510-007.200
5510-007.300
5510-007.400
5510-007.500
5510-007.600
5510-007.700
5510-007.800
5510-007.900
5510-008.000
5510-008.100
5510-008.200
5510-008.300
5510-008.400
5510-008.500
5510-008.600
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
shank diameter d2
(mm)
Shank length l3
(mm)
1 Piece(s)Available

8 Days or more

32062636
1 Piece(s)Available

10 Days or more

3.172062636
1 Piece(s)Available

10 Days or more

3.252062636
1 Piece(s)Available

8 Days or more

3.32062636
1 Piece(s)Available

10 Days or more

3.42066636
1 Piece(s)Available

8 Days or more

3.52062636
1 Piece(s)Available

10 Days or more

3.572062636
1 Piece(s)Available

8 Days or more

3.72062636
1 Piece(s)Available

8 Days or more

3.82466636
1 Piece(s)Available

10 Days or more

3.92466636
1 Piece(s)Available

10 Days or more

3.972466636
1 Piece(s)Available

8 Days or more

42466636
1 Piece(s)Available

8 Days or more

4.12466636
1 Piece(s)Available

8 Days or more

4.22466636
1 Piece(s)Available

8 Days or more

4.32466636
1 Piece(s)Available

10 Days or more

4.42466636
1 Piece(s)Available

8 Days or more

4.52466636
1 Piece(s)Available

8 Days or more

4.62466636
1 Piece(s)Available

27 Days or more

4.652464636
1 Piece(s)Available

8 Days or more

4.72466636
1 Piece(s)Available

8 Days or more

4.82866636
1 Piece(s)Available

8 Days or more

4.92866636
1 Piece(s)Available

8 Days or more

52866636
1 Piece(s)Available

8 Days or more

5.12866636
1 Piece(s)Available

8 Days or more

5.22866636
1 Piece(s)Available

8 Days or more

5.32866636
1 Piece(s)Available

8 Days or more

5.42866636
1 Piece(s)Available

8 Days or more

5.52866636
1 Piece(s)Available

27 Days or more

5.552866636
1 Piece(s)Available

8 Days or more

5.62866636
1 Piece(s)Available

8 Days or more

5.72866636
1 Piece(s)Available

8 Days or more

5.82866636
1 Piece(s)Available

8 Days or more

5.92866636
1 Piece(s)Available

8 Days or more

62866636
1 Piece(s)Available

8 Days or more

6.13479836
1 Piece(s)Available

8 Days or more

6.23479836
1 Piece(s)Available

8 Days or more

6.33479836
1 Piece(s)Available

8 Days or more

6.43479836
1 Piece(s)Available

8 Days or more

6.53479836
1 Piece(s)Available

8 Days or more

6.63479836
1 Piece(s)Available

8 Days or more

6.73479836
1 Piece(s)Available

8 Days or more

6.83479836
1 Piece(s)Available

8 Days or more

6.93479836
1 Piece(s)Available

8 Days or more

73479836
1 Piece(s)Available

8 Days or more

7.14179836
1 Piece(s)Available

8 Days or more

7.24179836
1 Piece(s)Available

8 Days or more

7.34179836
1 Piece(s)Available

8 Days or more

7.44179836
1 Piece(s)Available

8 Days or more

7.54179836
1 Piece(s)Available

8 Days or more

7.64179836
1 Piece(s)Available

8 Days or more

7.74179836
1 Piece(s)Available

8 Days or more

7.84179836
1 Piece(s)Available

8 Days or more

7.94179836
1 Piece(s)Available

8 Days or more

84179836
1 Piece(s)Available

8 Days or more

8.147891040
1 Piece(s)Available

8 Days or more

8.247891040
1 Piece(s)Available

8 Days or more

8.347891040
1 Piece(s)Available

8 Days or more

8.447891040
1 Piece(s)Available

8 Days or more

8.547891040
1 Piece(s)Available

8 Days or more

8.647891040

Loading...

Basic Information

work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Tool Material Type Carbide Shank Type End Mill Shank
Coating Y/N Available Coating Type Other With/without Oil Hole Available
Number of flutes(sheet) 2 tip angle(°) 140 Standard DIN6537K
Internal oil supply Available Blade diameter tolerance m7 Shank diameter tolerance h6
Coating Details FIRE

Additional Products in this Category

Tech Support