(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Solid Drill Bits - Straight Shank, TiCN Coated, UG Power Drill Bit, UGPD (Part Numbers)

HSS Solid Drill Bits - Straight Shank, TiCN Coated, UG Power Drill Bit, UGPD

Capable of high-efficiency deep drilling of steel and cast iron. Non-step processing up to 7 times the drill diameter is possible.

PDF

Part Number

Configured Part Number is shown.

Part Number
UGPD1.1
UGPD1.2
UGPD1.4
UGPD1.5
UGPD1.6
UGPD1.7
UGPD1.9
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter Dc
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
1 Piece(s)

7 Days or more

1.11436
1 Piece(s)

7 Days or more

1.21638
1 Piece(s)

7 Days or more

1.41840
1 Piece(s)

7 Days or more

1.51840
1 Piece(s)

7 Days or more

1.62043
1 Piece(s)

7 Days or more

1.72043
1 Piece(s)

7 Days or more

1.92246

Loading...

  1. 1

Basic Information

Work Material Quenched and tempered steel / Stainless Steel / Cast Iron / Titanium Tool Material Type Cobalt HSS Link Model straight shank
Coating Presence Available Coating Type TiCN Oil-Hole Presence NA
tip angle(Degree) 118 Units Ordered(Book) 1

Additional Products in this Category

Tech Support