(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

HSS Solid Drill Bits - Straight Shank, TiN Coated, Series 1, GT100 670

HSS Solid Drill Bits - Straight Shank, TiN Coated, Series 1, GT100 670
  • Volume Discount

The go-to part for drilling deep holes. A long coated drill for high-efficiency machining (Feature 1).

Part Number

Configured Part Number is shown.

Part Number
0670-002.000
0670-002.100
0670-002.200
0670-002.300
0670-002.380
0670-002.400
0670-002.500
0670-002.800
0670-002.950
0670-003.000
0670-003.100
0670-003.170
0670-003.200
0670-003.300
0670-003.500
0670-003.600
0670-003.800
0670-003.970
0670-004.000
0670-004.200
0670-004.370
0670-004.500
0670-004.600
0670-004.760
0670-004.800
0670-005.000
0670-005.100
0670-005.160
0670-005.200
0670-005.500
0670-005.560
0670-006.000
0670-006.100
0670-006.200
0670-006.350
0670-006.500
0670-006.600
0670-006.800
0670-007.000
0670-007.140
0670-007.500
0670-007.540
0670-007.940
0670-008.000
0670-008.500
0670-008.730
0670-009.000
0670-009.520
0670-009.600
0670-009.920
0670-010.000
0670-011.000
0670-011.900
0670-012.000
0670-012.500
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
1 Piece(s)Available

10 Days or more

285125
1 Piece(s)Available

10 Days or more

2.185125
1 Piece(s)Available

10 Days or more

2.290135
1 Piece(s)Available

26 Days or more

2.390135
1 Piece(s)Available

26 Days or more

2.3895140
1 Piece(s)Available

26 Days or more

2.495140
1 Piece(s)Available

10 Days or more

2.595140
1 Piece(s)Available

10 Days or more

2.8100150
1 Piece(s)Available

26 Days or more

2.95100150
1 Piece(s)Available

10 Days or more

3100150
1 Piece(s)Available

26 Days or more

3.1105155
1 Piece(s)Available

26 Days or more

3.17105155
1 Piece(s)Available

26 Days or more

3.2105155
1 Piece(s)Available

26 Days or more

3.3105155
1 Piece(s)Available

10 Days or more

3.5115165
1 Piece(s)Available

10 Days or more

3.6115165
1 Piece(s)Available

26 Days or more

3.8120175
1 Piece(s)Available

26 Days or more

3.97120175
1 Piece(s)Available

10 Days or more

4120175
1 Piece(s)Available

10 Days or more

4.2120175
1 Piece(s)Available

26 Days or more

4.37125185
1 Piece(s)Available

26 Days or more

4.5125185
1 Piece(s)Available

10 Days or more

4.6125185
1 Piece(s)Available

26 Days or more

4.76135195
1 Piece(s)Available

26 Days or more

4.8135195
1 Piece(s)Available

10 Days or more

5135195
1 Piece(s)Available

10 Days or more

5.1135195
1 Piece(s)Available

26 Days or more

5.16135195
1 Piece(s)Available

26 Days or more

5.2135195
1 Piece(s)Available

10 Days or more

5.5140205
1 Piece(s)Available

26 Days or more

5.56140205
1 Piece(s)Available

10 Days or more

6140205
1 Piece(s)Available

10 Days or more

6.1150215
1 Piece(s)Available

10 Days or more

6.2150215
1 Piece(s)Available

10 Days or more

6.35150215
1 Piece(s)Available

26 Days or more

6.5150215
1 Piece(s)Available

26 Days or more

6.6150215
1 Piece(s)Available

26 Days or more

6.8155225
1 Piece(s)Available

26 Days or more

7155225
1 Piece(s)Available

26 Days or more

7.14155225
1 Piece(s)Available

26 Days or more

7.5155225
1 Piece(s)Available

26 Days or more

7.54165240
1 Piece(s)Available

26 Days or more

7.94165240
1 Piece(s)Available

26 Days or more

8165240
1 Piece(s)Available

26 Days or more

8.5165240
1 Piece(s)Available

26 Days or more

8.73175250
1 Piece(s)Available

10 Days or more

9175250
1 Piece(s)Available

26 Days or more

9.52185265
1 Piece(s)Available

26 Days or more

9.6185265
1 Piece(s)Available

26 Days or more

9.92185265
1 Piece(s)Available

10 Days or more

10185265
1 Piece(s)Available

10 Days or more

11195280
1 Piece(s)Available

26 Days or more

11.9205295
1 Piece(s)Available

26 Days or more

12205295
1 Piece(s)Available

26 Days or more

12.5205295

Loading...

  1. 1

Basic Information

work material general steel / Cast Iron / Aluminum / Copper / Resin Tool Material Type HSS Shank Type straight shank
Coating Y/N Available Coating Type TiN With/without Oil Hole NA
Number of flutes(sheet) 2 tip angle(°) 130 Standard DIN1869
Blade diameter tolerance h8

Additional Products in this Category

Tech Support