(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Solid Drill Bits - Straight Shank, TiN Coated, Ti 669, Long

HSS Solid Drill Bits - Straight Shank, TiN Coated, Ti 669, Long
  • Volume Discount

X thinning adopted. A coated long drill ideal for machining hard-to-cut materials.

Part Number

Configured Part Number is shown.

Part Number
0669-001.000
0669-001.200
0669-001.400
0669-001.500
0669-001.700
0669-001.800
0669-001.900
0669-001.980
0669-002.000
0669-002.050
0669-002.100
0669-002.200
0669-002.300
0669-002.500
0669-002.600
0669-002.780
0669-002.800
0669-002.900
0669-003.000
0669-003.100
0669-003.170
0669-003.200
0669-003.300
0669-003.400
0669-003.500
0669-003.600
0669-003.700
0669-003.800
0669-003.900
0669-004.000
0669-004.100
0669-004.200
0669-004.300
0669-004.500
0669-004.700
0669-004.800
0669-005.000
0669-005.100
0669-005.200
0669-005.500
0669-005.700
0669-006.000
0669-006.200
0669-006.500
0669-006.600
0669-007.000
0669-007.300
0669-007.500
0669-007.800
0669-007.900
0669-008.000
0669-008.200
0669-008.500
0669-009.000
0669-010.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
1 Piece(s)Available

9 Days or more

13356
1 Piece(s)Available

9 Days or more

1.24165
1 Piece(s)Available

9 Days or more

1.44570
1 Piece(s)Available

9 Days or more

1.54570
1 Piece(s)Available

9 Days or more

1.75076
1 Piece(s)Available

9 Days or more

1.85380
1 Piece(s)Available

9 Days or more

1.95380
1 Piece(s)Available

9 Days or more

1.985685
1 Piece(s)Available

9 Days or more

25685
1 Piece(s)Available

9 Days or more

2.055685
1 Piece(s)Available

9 Days or more

2.15685
1 Piece(s)Available

9 Days or more

2.25990
1 Piece(s)Available

9 Days or more

2.35990
1 Piece(s)Available

9 Days or more

2.56295
1 Piece(s)Available

9 Days or more

2.66295
1 Piece(s)Available

9 Days or more

2.7866100
1 Piece(s)Available

9 Days or more

2.866100
1 Piece(s)Available

9 Days or more

2.966100
1 Piece(s)Available

10 Days or more

366100
1 Piece(s)Available

10 Days or more

3.169106
1 Piece(s)Available

10 Days or more

3.1769106
1 Piece(s)Available

10 Days or more

3.269106
1 Piece(s)Available

10 Days or more

3.369106
1 Piece(s)Available

10 Days or more

3.473112
1 Piece(s)Available

10 Days or more

3.573112
1 Piece(s)Available

10 Days or more

3.673112
1 Piece(s)Available

10 Days or more

3.773112
1 Piece(s)Available

10 Days or more

3.878119
1 Piece(s)Available

10 Days or more

3.978119
1 Piece(s)Available

10 Days or more

478119
1 Piece(s)Available

10 Days or more

4.178119
1 Piece(s)Available

10 Days or more

4.278119
1 Piece(s)Available

10 Days or more

4.382126
1 Piece(s)Available

10 Days or more

4.582126
1 Piece(s)Available

10 Days or more

4.782126
1 Piece(s)Available

10 Days or more

4.887132
1 Piece(s)Available

10 Days or more

587132
1 Piece(s)Available

10 Days or more

5.187132
1 Piece(s)Available

10 Days or more

5.287132
1 Piece(s)Available

10 Days or more

5.591139
1 Piece(s)Available

10 Days or more

5.791139
1 Piece(s)Available

10 Days or more

691139
1 Piece(s)Available

10 Days or more

6.297148
1 Piece(s)Available

10 Days or more

6.597148
1 Piece(s)Available

10 Days or more

6.697148
1 Piece(s)Available

10 Days or more

7102156
1 Piece(s)Available

10 Days or more

7.3102156
1 Piece(s)Available

10 Days or more

7.5102156
1 Piece(s)Available

10 Days or more

7.8109165
1 Piece(s)Available

10 Days or more

7.9109165
1 Piece(s)Available

10 Days or more

8109165
1 Piece(s)Available

10 Days or more

8.2109165
1 Piece(s)Available

10 Days or more

8.5109165
1 Piece(s)Available

10 Days or more

9115175
1 Piece(s)Available

10 Days or more

10121184
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Titanium Tool Material Type HSCO Shank Type straight shank
Coating Y/N Available Coating Type TiN With/without Oil Hole NA
Number of flutes(sheet) 2 tip angle(°) 130 Standard DIN340
Blade diameter tolerance h8

Additional Products in this Category

Tech Support