(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Solid Drill Bits - End Mill Shank, TiN Coated, MT-SUS-GDR

HSS Solid Drill Bits - End Mill Shank, TiN Coated, MT-SUS-GDR
  • Volume Discount

MT shank is added, expanding the usage in general purpose machines.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MT-SUS-GDR-6
MT-SUS-GDR-6.5
MT-SUS-GDR-6.8
MT-SUS-GDR-7
MT-SUS-GDR-7.5
MT-SUS-GDR-8
MT-SUS-GDR-8.5
MT-SUS-GDR-9
MT-SUS-GDR-9.5
MT-SUS-GDR-10
MT-SUS-GDR-10.3
MT-SUS-GDR-10.5
MT-SUS-GDR-11
MT-SUS-GDR-11.5
MT-SUS-GDR-12
MT-SUS-GDR-12.5
MT-SUS-GDR-13
MT-SUS-GDR-13.5
MT-SUS-GDR-14
MT-SUS-GDR-14.5
MT-SUS-GDR-15
MT-SUS-GDR-15.5
MT-SUS-GDR-16
MT-SUS-GDR-16.5
MT-SUS-GDR-17
MT-SUS-GDR-17.5
MT-SUS-GDR-18
MT-SUS-GDR-18.5
MT-SUS-GDR-19
MT-SUS-GDR-19.5
MT-SUS-GDR-20
MT-SUS-GDR-20.5
MT-SUS-GDR-21
MT-SUS-GDR-21.5
MT-SUS-GDR-22
MT-SUS-GDR-22.5
MT-SUS-GDR-23
MT-SUS-GDR-23.5
MT-SUS-GDR-24
MT-SUS-GDR-24.5
MT-SUS-GDR-25
MT-SUS-GDR-25.5
MT-SUS-GDR-26
MT-SUS-GDR-26.5
MT-SUS-GDR-27
MT-SUS-GDR-27.5
MT-SUS-GDR-28
MT-SUS-GDR-28.5
MT-SUS-GDR-29
MT-SUS-GDR-29.5
MT-SUS-GDR-30
MT-SUS-GDR-30.5
MT-SUS-GDR-31
MT-SUS-GDR-31.5
MT-SUS-GDR-32
MT-SUS-GDR-33
MT-SUS-GDR-34
MT-SUS-GDR-35
MT-SUS-GDR-36
MT-SUS-GDR-37
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) Dc
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank diameter
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

657137MT165060
1 Piece(s)Available

8 Days or more

6.563143MT165065
1 Piece(s)Available

8 Days or more

6.869149MT165068
1 Piece(s)Available

8 Days or more

769149MT165070
1 Piece(s)Available

8 Days or more

7.569149MT165075
1 Piece(s)Available

8 Days or more

875155MT165080
1 Piece(s)Available

8 Days or more

8.575158MT165085
1 Piece(s)Available

8 Days or more

981164MT165090
1 Piece(s)Available

8 Days or more

9.581164MT165095
1 Piece(s)Available

8 Days or more

1087170MT165100
1 Piece(s)Available

8 Days or more

10.387170MT165103
1 Piece(s)Available

8 Days or more

10.587170MT165105
1 Piece(s)Available

8 Days or more

1194177MT165110
1 Piece(s)Available

8 Days or more

11.594177MT165115
1 Piece(s)Available

8 Days or more

12101184MT165120
1 Piece(s)Available

8 Days or more

12.5101184MT165125
1 Piece(s)Available

8 Days or more

13101184MT165130
1 Piece(s)Available

8 Days or more

13.5106189MT165135
1 Piece(s)Available

8 Days or more

14106189MT165140
1 Piece(s)Available

8 Days or more

14.5109209MT265145
1 Piece(s)Available

8 Days or more

15109209MT265150
1 Piece(s)Available

8 Days or more

15.5112212MT265155
1 Piece(s)Available

8 Days or more

16112212MT265160
1 Piece(s)Available

8 Days or more

16.5115215MT265165
1 Piece(s)Available

8 Days or more

17115215MT265170
1 Piece(s)Available

8 Days or more

17.5118218MT265175
1 Piece(s)Available

8 Days or more

18118218MT265180
1 Piece(s)Available

8 Days or more

18.5122222MT265185
1 Piece(s)Available

8 Days or more

19122222MT265190
1 Piece(s)Available

8 Days or more

19.5125225MT265195
1 Piece(s)Available

8 Days or more

20125225MT265200
1 Piece(s)Available

8 Days or more

20.5128228MT265205
1 Piece(s)Available

8 Days or more

21128228MT265210
1 Piece(s)Available

8 Days or more

21.5132232MT265215
1 Piece(s)Available

8 Days or more

22132232MT265220
1 Piece(s)Available

8 Days or more

22.5136236MT265225
1 Piece(s)Available

8 Days or more

23136236MT265230
1 Piece(s)Available

8 Days or more

23.5136256MT365235
1 Piece(s)Available

8 Days or more

24140260MT365240
1 Piece(s)Available

8 Days or more

24.5140260MT365245
1 Piece(s)Available

8 Days or more

25140260MT365250
1 Piece(s)Available

8 Days or more

25.5145265MT365255
1 Piece(s)Available

8 Days or more

26145265MT365260
1 Piece(s)Available

8 Days or more

26.5145265MT365265
1 Piece(s)Available

8 Days or more

27150270MT365270
1 Piece(s)Available

8 Days or more

27.5150270MT365275
1 Piece(s)Available

8 Days or more

28150270MT365280
1 Piece(s)Available

8 Days or more

28.5155275MT365285
1 Piece(s)Available

8 Days or more

29155275MT365290
1 Piece(s)Available

8 Days or more

29.5155275MT365295
1 Piece(s)Available

8 Days or more

30155275MT365300
1 Piece(s)Available

8 Days or more

30.5160280MT365305
1 Piece(s)Available

8 Days or more

31160280MT365310
1 Piece(s)Available

8 Days or more

31.5160280MT365315
1 Piece(s)Available

8 Days or more

32165285MT365320
1 Piece(s)Available

8 Days or more

33165310MT465330
1 Piece(s)Available

8 Days or more

34170315MT465340
1 Piece(s)Available

8 Days or more

35170315MT465350
1 Piece(s)Available

8 Days or more

36175320MT465360
1 Piece(s)Available

8 Days or more

37175320MT465370

Loading...

Basic Information

Work material General steel / Stainless Steel / Aluminum / Titanium / Copper Tool Material Type High Vanadium HSS Shank Type End Mill Shank
Coating Y/N Available Coating Type TiN With/without Oil Hole NA
Tip angle(°) 120 Thinning S type (D ≤ 13), N type (D > 13) Type 5D or Less

Additional Products in this Category

Tech Support