(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
ESCO solid drill (carbide/high speed steel/etc.) 45 mm drill bit (TiAlN coat/carbide).
Part Number
Configured Part Number is shown.
EA824PA-2.0
Shank Diameter | 3mm | Overall length | 45mm |
---|---|---|---|
Cutting Edge Diameter | 2.0mm | Materials | Cemented carbide |
Groove length | 8mm | Specification 1 | ·Materials: Cemented carbide, aqua coating, cutting edge diameter: 2.0 mm·Total length: 45 mm·Shank diameter: 3 mm·Groove length: 8mm·JAN: 4548745396584 |
Shank Diameter | 3mm | Overall length | 45mm | Cutting Edge Diameter | 2.0mm |
---|---|---|---|---|---|
Materials | Cemented carbide | Groove length | 8mm | Specification 1 | ·Materials: Cemented carbide, aqua coating, cutting edge diameter: 2.0 mm·Total length: 45 mm·Shank diameter: 3 mm·Groove length: 8mm·JAN: 4548745396584 |
Please check the type/dimensions/specifications of the part EA824PA-2.0 in the 45mm drill bit (TiAlN Coat / Carbide) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy