(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Solid Drill Bits - Straight Shank, for Pipes, PTDS

HSS Solid Drill Bits - Straight Shank, for Pipes, PTDS
  • Volume Discount

[Features]
· HSS drill for pipes.
· A straight shank.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PTDS-1/4
PTDS-1/16
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole Diameter (Drilling Diameter) D
(mm)
Drill Length
(mm)
Overall Length (L)
(mm)
Large Diameter
(mm)
Blade Length
(mm)
shank diameter Taper length
(mm)
Reference Diameter
(mm)
Reference Length
(mm)
1 Piece(s)Available

12 Days or more

10.7812512.73545123711.44221.5
1 Piece(s)Available

8 Days or more

641107.705358316.56114.2

Loading...

  1. 1

Basic Information

Work Material Carbon Steel / Cast Iron / Non-ferrous metal / Non-ferrous metal Tool Material Type HSS-CO Link Model straight shank
Coating Presence NA Oil-Hole Presence NA Number of flutes 2
blade shape Right blade right torsion Torsion Angle degree 35° Shank tolerance h6
Drill Diameter Tolerance h8 Tolerance ±0.05

Additional Products in this Category

Tech Support