(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Solid Drill Bits - Straight Shank, AG-ES Drill Bit, AGES

HSS Solid Drill Bits - Straight Shank, AG-ES Drill Bit, AGES

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Coated high-speed drill that realizes high speeds and high feed rates approaching that of carbide drills.
[Features]
· New AG coating with excellent heat resistance and abrasion resistance is the best match for next generation high alloy high-speed steel.
· 50C type capable of high-speed machining at a cutting speed of 60 m/min.
· Capable of high speed, high efficiency machining of materials ranging from steel to stainless steel and aluminum.
· The next generation of high alloy steel HSS achieves both anti-chipping performance and friction resistance performance.
[Applications]
· Also convenient for lathes where stable machining of carbide is difficult and low-rigidity processing machines.

PDF

Part Number

Configured Part Number is shown.

Part Number
AGES2.0
AGES2.1
AGES2.2
AGES2.3
AGES2.4
AGES2.5
AGES2.6
AGES2.8
AGES2.9
AGES3.0
AGES3.1
AGES3.2
AGES3.3
AGES3.4
AGES3.5
AGES3.6
AGES3.7
AGES3.8
AGES3.9
AGES4.0
AGES4.1
AGES4.2
AGES4.3
AGES4.4
AGES4.5
AGES4.6
AGES4.7
AGES4.8
AGES4.9
AGES5.0
AGES5.1
AGES5.2
AGES5.3
AGES5.4
AGES5.5
AGES5.6
AGES5.7
AGES5.8
AGES5.9
AGES6.0
AGES6.1
AGES6.2
AGES6.3
AGES6.4
AGES6.5
AGES6.6
AGES6.7
AGES6.8
AGES6.9
AGES7.0
AGES7.1
AGES7.2
AGES7.3
AGES7.4
AGES7.5
AGES7.6
AGES7.7
AGES7.8
AGES7.9
AGES8.0
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter Dc
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Model Body L1
(mm)
shank diameter Ds
(mm)
1 Piece(s)Available

Same day

Stock

22456End Mill Shank25.53
1 Piece(s)Available

Same day

Stock

2.12456End Mill Shank25.53
1 Piece(s)Available

Same day

Stock

2.22556End Mill Shank26.53
1 Piece(s)Available

8 Days or more

2.32556End Mill Shank26.53
1 Piece(s)Available

Same day

Stock

2.43064End Mill Shank31.53
1 Piece(s)Available

Same day

Stock

2.53064End Mill Shank31.53
1 Piece(s)Available

8 Days or more

2.63064End Mill Shank31.53
1 Piece(s)Available

8 Days or more

2.83364End Mill Shank34.53
1 Piece(s)Available

Same day

Stock

2.93364End Mill Shank34.53
1 Piece(s)Available

Same day

Stock

33364straight shank363
1 Piece(s)Available

8 Days or more

3.13671End Mill Shank37.54
1 Piece(s)Available

8 Days or more

3.23671End Mill Shank37.54
1 Piece(s)Available

Same day

Stock

3.33671End Mill Shank37.54
1 Piece(s)Available

8 Days or more

3.43971End Mill Shank40.54
1 Piece(s)Available

Same day

Stock

3.53971End Mill Shank40.54
1 Piece(s)Available

8 Days or more

3.63971End Mill Shank40.54
1 Piece(s)Available

8 Days or more

3.73971End Mill Shank40.54
1 Piece(s)Available

Same day

Stock

3.84375End Mill Shank44.54
1 Piece(s)Available

Same day

Stock

3.94375End Mill Shank44.54
1 Piece(s)Available

Same day

Stock

44375straight shank454
1 Piece(s)Available

Same day

Stock

4.14389End Mill Shank466
1 Piece(s)Available

Same day

Stock

4.24389End Mill Shank466
1 Piece(s)Available

7 Days

Stock

4.34789End Mill Shank506
1 Piece(s)Available

8 Days or more

4.44789End Mill Shank506
1 Piece(s)Available

Same day

Stock

4.54789End Mill Shank506
1 Piece(s)Available

8 Days or more

4.64789End Mill Shank506
1 Piece(s)Available

8 Days or more

4.74789End Mill Shank506
1 Piece(s)Available

Same day

Stock

4.85294End Mill Shank556
1 Piece(s)Available

Same day

Stock

4.95294End Mill Shank556
1 Piece(s)Available

Same day

Stock

55294End Mill Shank556
1 Piece(s)Available

7 Days

Stock

5.15294End Mill Shank556
1 Piece(s)Available

7 Days

Stock

5.25294End Mill Shank556
1 Piece(s)Available

Same day

Stock

5.35294End Mill Shank556
1 Piece(s)Available

8 Days or more

5.45799End Mill Shank606
1 Piece(s)Available

8 Days or more

5.55799End Mill Shank606
1 Piece(s)Available

8 Days or more

5.65799End Mill Shank606
1 Piece(s)Available

Same day

Stock

5.75799End Mill Shank606
1 Piece(s)Available

8 Days or more

5.85799End Mill Shank606
1 Piece(s)Available

Same day

Stock

5.95799End Mill Shank606
1 Piece(s)Available

7 Days

Stock

65799straight shank616
1 Piece(s)Available

8 Days or more

6.163107End Mill Shank668
1 Piece(s)Available

8 Days or more

6.263107End Mill Shank668
1 Piece(s)Available

8 Days or more

6.363107End Mill Shank668
1 Piece(s)Available

8 Days or more

6.463107End Mill Shank668
1 Piece(s)Available

Same day

Stock

6.563107End Mill Shank668
1 Piece(s)Available

Same day

Stock

6.663107End Mill Shank668
1 Piece(s)Available

Same day

Stock

6.763107End Mill Shank668
1 Piece(s)Available

8 Days or more

6.869113End Mill Shank728
1 Piece(s)Available

Same day

Stock

6.969113End Mill Shank728
1 Piece(s)Available

7 Days

Stock

769113End Mill Shank728
1 Piece(s)Available

8 Days or more

7.169113End Mill Shank728
1 Piece(s)Available

8 Days or more

7.269113End Mill Shank728
1 Piece(s)Available

8 Days or more

7.369113End Mill Shank728
1 Piece(s)Available

8 Days or more

7.469113End Mill Shank728
1 Piece(s)Available

Same day

Stock

7.569113End Mill Shank728
1 Piece(s)Available

8 Days or more

7.675119End Mill Shank788
1 Piece(s)Available

Same day

Stock

7.775119End Mill Shank788
1 Piece(s)Available

12 Days or more

7.875119End Mill Shank788
1 Piece(s)Available

8 Days or more

7.975119End Mill Shank788
1 Piece(s)Available

7 Days

Stock

875119straight shank818

Loading...

Basic Information

Work Material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Tool Material Type High-speed steel Coating Presence Available
Coating Type Other Oil-Hole Presence NA tip angle(Degree) 135
Units Ordered(Book) 1 Coating Details AG (AlCr-Based) Coating

Additional Products in this Category

Tech Support