(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Solid Drill Bits - Straight Shank, Screw Countersink, DCBS

HSS Solid Drill Bits - Straight Shank, Screw Countersink, DCBS
  • Volume Discount

[Features]
· 2-flute HSS type.
· Counterbore with a drill bit for flat-head screws.

PDF

Part Number

Configured Part Number is shown.

Part Number
DCBS-3
DCBS-4
DCBS-5
DCBS-6
DCBS-8
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole Diameter (Drilling Diameter) D
(mm)
Drill Length
(mm)
Overall Length (L)
(mm)
blade diameter
(mm)
Blade Length
(mm)
shank diameter
1 Piece(s)Available

8 Days or more

3.510447.5116
1 Piece(s)Available

12 Days or more

4.515559.5146
1 Piece(s)Available

8 Days or more

5.5156112186
1 Piece(s)Available

8 Days or more

6.5207114208
1 Piece(s)Available

8 Days or more

8.5207618.5258
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole Diameter (Drilling Diameter) D
(mm)
Drill Length
(mm)
Overall Length (L)
(mm)
blade diameter
(mm)
Blade Length
(mm)
shank diameter

Loading...

  1. 1

Basic Information

Work Material Carbon Steel / Cast Iron / Non-ferrous metal / Non-ferrous metal Tool Material Type HSS Link Model straight shank
Coating Presence NA Oil-Hole Presence NA Number of flutes 2
Blade diameter tolerance 0~+0.1 blade shape Right blade right torsion Torsion Angle degree 25°
Shank tolerance h8 Drill Diameter Tolerance h8

Additional Products in this Category

Tech Support