(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Solid Drill Bits - Straight Shank, TiN Coated, G Short Drill Bit, GSS

HSS Solid Drill Bits - Straight Shank, TiN Coated, G Short Drill Bit, GSS
  • Volume Discount

Short type straight shank drill with a TiN coated surface.
[Features]
· The original thinning shape (3-rake) improves centripedality and chip separation.
· TiN coating achieves longer life.
[Applications]
· Capable of high efficiency machining of materials ranging from steel to stainless steel and aluminum. High positional accuracy can be obtained.

PDF

Part Number

Configured Part Number is shown.

Part Number
GSS1.6
GSS4.9
GSS5.7
GSS6.3
GSS8.7
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter Dc
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
10 Piece(s)Available

8 Days or more

1.61339
1 Piece(s)Available

8 Days or more

4.93574
1 Piece(s)Available

8 Days or more

5.73880
1 Piece(s)Available

8 Days or more

6.34286
1 Piece(s)Available

8 Days or more

8.754105
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter Dc
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)

Loading...

  1. 1

Basic Information

Work Material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Tool Material Type Cobalt HSS Link Model straight shank
Coating Presence Available Coating Type TiN Oil-Hole Presence NA
tip angle(Degree) 135 Units Ordered(Book) 1

Additional Products in this Category

Tech Support