(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· 2-flute HSS type.
· Counterboring for hexagon socket head bolts.
· A straight shank.
Part Number |
---|
DCB-1/2 |
DCB-1/4 |
DCB-3 |
DCB-3/8 |
DCB-4 |
DCB-5 |
DCB-5/16 |
DCB-6 |
DCB-8 |
DCB-12 |
DCB-14 |
DCB-16 |
DCB-18 |
DCB-M16 |
DCB-M18 |
Loading...
Work Material | Carbon Steel / Cast Iron / Non-ferrous metal / Non-ferrous metal | Tool Material Type | HSS | Coating Presence | NA |
---|---|---|---|---|---|
Oil-Hole Presence | NA | Number of flutes | 2 | Blade diameter tolerance | 0~+0.1 |
blade shape | Right blade right torsion | Torsion Angle degree | 25° | Shank tolerance | h8 |
Drill Diameter Tolerance | h8 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy