(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Solid Drill Bits - Straight Shank, Taper Pin Drill, TPD

HSS Solid Drill Bits - Straight Shank, Taper Pin Drill, TPD
  • Volume Discount

[Features]
· HSS drill for 1/50 tapered pins.
· A straight shank.

PDF

Part Number

Configured Part Number is shown.

Part Number
TPD-2
TPD-2.5
TPD-3
TPD-4
TPD-5
TPD-6
TPD-7
TPD-8
TPD-9
TPD-10
TPD-11
TPD-12
TPD-13
TPD-14
TPD-15
TPD-16
TPD-20
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole Diameter (Drilling Diameter) D
(mm)
Drill Length
(mm)
Overall Length (L)
(mm)
Large Diameter
(mm)
Blade Length
(mm)
shank diameter Reamer Length
(mm)
1 Piece(s)Available

12 Days or more

1.982652.84452.843
1 Piece(s)Available

8 Days or more

2.484753.44523.248
1 Piece(s)Available

8 Days or more

2.9841004.1462458
1 Piece(s)Available

12 Days or more

3.9841155.3874570
1 Piece(s)Available

12 Days or more

4.9861356.62886.582
1 Piece(s)Available

12 Days or more

5.9761507.851007.594
1 Piece(s)Available

8 Days or more

6.9761759.251209114
1 Piece(s)Available

8 Days or more

7.971020510.6914610136
1 Piece(s)Available

8 Days or more

8.961023012.1216812158
1 Piece(s)Available

12 Days or more

9.961023013.1216813158
1 Piece(s)Available

8 Days or more

10.961024514.3217814168
1 Piece(s)Available

8 Days or more

11.961526015.519215177
1 Piece(s)Available

8 Days or more

12.961527516.720216187
1 Piece(s)Available

8 Days or more

13.951532018.4724116226
1 Piece(s)Available

8 Days or more

14.951532019.4724120226
1 Piece(s)Available

8 Days or more

15.951532020.4724120226
1 Piece(s)Available

8 Days or more

19.952237025.1528225260
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole Diameter (Drilling Diameter) D
(mm)
Drill Length
(mm)
Overall Length (L)
(mm)
Large Diameter
(mm)
Blade Length
(mm)
shank diameter Reamer Length
(mm)

Loading...

  1. 1

Basic Information

Work Material Carbon Steel / Cast Iron / Non-ferrous metal / Non-ferrous metal Tool Material Type HSS-CO Link Model straight shank
Coating Presence NA Oil-Hole Presence NA Number of flutes 2
blade shape Right blade right torsion Shank tolerance h8 Drill Diameter Tolerance h8

Additional Products in this Category

Tech Support