(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

SG Unilon Black/Hard

SG Unilon Black/Hard

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Wipes away coating and rust without shaving the base material.

[Features]
· Wipes away coating and rust without shaving the base material.
· Allows work to be performed safely without the scattering of a wire brush.
· No deep scratches.
· An attractive finished surface.
· Has excellent polishing power

Part Number

Configured Part Number is shown.

SG-NBH

Part Number
SG-NBH
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Non-woven fabric disc work material Brass / Gunmetal / Aluminum / Stone Material Outer diameter Dimensions(mm) 100
Inner Diameter Dimension(mm) 15 abrasive grain Not applicable Packaging Quantity(Sheets) 5
Maximum Number of Rotation(min-1) 12000

Please check the type/dimensions/specifications of the part SG-NBH in the SG Unilon Black/Hard series.

Additional Products in this Category

Tech Support