(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Close-coated abrasive on tough paper is suitable for stringent polishing work.
Loading...
Type | Sander paper | work material | general steel / Stainless Steel / Alloy Steel / Cast Iron / Brass / Gunmetal / Aluminum / Plastic | Outer diameter Dimensions(mm) | 125 |
---|---|---|---|---|---|
abrasive grain | A Abrasive Grain | Connection type | Glue application | With or without pattern coating | None |
Packaging Quantity(Sheets) | 100 | Application | (1) Sanding light metals/resin products , (2) Sanding painted surfaces, (3) Sanding wood/furniture, (4) Automobile repair, (5) Sanding various vehicles | Pattern Imaging | NA |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy