(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Hand Tool Set S-53

Hand Tool Set S-53
  • Volume Discount

A medium tool set ideal for the maintenance and examination of equipment and machinery.
[Features]
· ABS case that withstands hard usage.
· It has a hole at the front for attaching a lock.
· The set includes 31 pieces.
· A tool set with freely selectable case.
[Applications]
· Perfect for household use as well as for factory and lab use.

PDF

Part Number

Configured Part Number is shown.

S-53

 
Part Number
S-53
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Tool Set / Tool Box Only Tool Set Tool Set Type Single opening portable type Case Dimensions (Frontage x Depth x Height)(mm) 386×203×163
Set Content(Points) 31 Case Color Blue Mass(g) 4300
Supplementary explanation A tool set for the maintenance and examination of equipment and machinery.

Please check the type/dimensions/specifications of the part S-53 in the Hand Tool Set S-53 series.

Additional Products in this Category

Tech Support