(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tool Cabinet Set TCX911 (Red, Silver, Black)

Tool Cabinet Set TCX911 (Red, Silver, Black)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A roller cabinet type deluxe tool set.
[Features]
· Uses a cabinet that is optimal for storing heavy objects.
· Drawers open/close smoothly with ball bearing type double rails.
· It is a large/wide caster made of hard rubber and is capable of stable movement.
· Key type lock built-in for complete security.
· The cabinets are available in 3 colors.
[Applications]
· Ideal for assembly and maintenance of industrial machinery, automobiles, etc.
· Ideal for storage and management of tools.

PDF

Part Number

Configured Part Number is shown.

TCX911SV

 
Part Number
TCX911SV
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Tool Set / Tool Box Only Tool set Tool Set Type Roller Cabinet Type Case Dimensions (Frontage x Depth x Height)(mm) 676×459×995
Set Content(Points) 86 Case Color Silver Insertion Angle(mm) 12.7 / 9.5
Mass(g) 83900

Please check the type/dimensions/specifications of the part TCX911SV in the Tool Cabinet Set TCX911 (Red, Silver, Black) series.

Additional Products in this Category

Tech Support