(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Thin Type Metal Case Desktop Stand【2 Pieces Per Package】

Thin Type Metal Case Desktop Stand
  • Volume Discount

[Features]
· This is a dedicated stand that can be used free-standing for thin storage metal cases EKS-101 and EKS-103.
[Applications]
· Options for storage products

Part Number

Configured Part Number is shown.

EKS-301

Part Number
EKS-301
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

2 Pieces Per Package

1 Pack(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Tool Set / Tool Box Only Tool Box Tool Box Type Other External Dimensions Depth(mm) 240
Outer Dimensions Height(mm) 197 Trusco Code 395-7853 Features This is a dedicated stand that can be used free-standing for thin storage metal cases EKS-101 and EKS-103.
Main Body Material Steel Mass(g/group) 2600 Number of Sets Enclosed(piece) 2

Please check the type/dimensions/specifications of the part EKS-301 in the Thin Type Metal Case Desktop Stand series.

Additional Products in this Category

Tech Support