(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Model: Multiblade Disc
•Major Diameter (mm): 100
•Inner Diameter Size (mm): 15
•Abrasive Grain: Z Abrasive Grain
•Packaging Quantity (Sheets): 10
Part Number |
---|
RCDZ-100-15-40 |
RCDZ-100-15-80 |
Part Number |
---|
Loading...
Type | Multi-blade disc | Work material | General steel / Stainless Steel / Alloy Steel / Cast Iron / Copper Material / Aluminum / Plastic | Diameter(mm) | 100 |
---|---|---|---|---|---|
Center Dia.(mm) | 15 | Abrasive grain | Zirconia | Packaging Quantity(Sheets) | 10 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy