(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Torx Socket (Tamper-Proof Type) 3TX-THL

Long Torx Socket (Tamper-Proof Type) 3TX-THL

Move the mouse over the image to zoom

  • Volume Discount

Long, tamper-proof Torx socket.
[Features]
· Tamper-proof type (with countermeasures to prevent tampering or theft) Torx screw socket long type.
· Ideal for tightening/loosening Torx screws in recessed locations.
· 9.5 mm drive.
· High torque type socket designed to be able to cope with strong tightening force.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

Part Number
3TX-T20HL
3TX-T25HL
3TX-T27HL
3TX-T30HL
3TX-T40HL
3TX-T45HL
3TX-T50HL
3TX-T55HL
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip standards Shaft length (A measurement)
(mm)
Maximum Outer Diameter (D Dimensions)
(mm)
Weight
(g)
1 Piece(s)Available

8 Days or more

T15/T20/T25981755
1 Piece(s)Available

12 Days or more

T15/T20/T25981760
1 Piece(s)Available

12 Days or more

T27/T30/T40981760
1 Piece(s)Available

12 Days or more

T27/T30/T40961985
1 Piece(s)Available

12 Days or more

T27/T30/T40961985
1 Piece(s)Available

12 Days or more

T45/T50/T55961990
1 Piece(s)Available

12 Days or more

T45/T50/T55961990
1 Piece(s)Available

12 Days or more

T45/T50/T559022165
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip standards Shaft length (A measurement)
(mm)
Maximum Outer Diameter (D Dimensions)
(mm)
Weight
(g)

Loading...

  1. 1

Basic Information

Type (Shape) Manual socket wrench Tip shape / tamper-proof T Type Tamper-Proof Type Single Product/Set Classification Single Item
Insertion Angle 9.5mm(3/8") Overall length (L dimension)(mm) 125

Additional Products in this Category

Tech Support