(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flag Type TX Wrench

Flag Type TX Wrench

Click this image to zoom it.

Move the mouse over the image to zoom

  • XF-6
  • XF-10
  • Volume Discount

[Features]
· It is suitable for replacing throw-away inserts and bit blades.
· The handle is very user-friendly, with "a size that provides the optimal torque for each size, an indentation in the middle which fits the fingers, and slits to prevent slippage even with oily hands", etc.
· Designed and manufactured based on the ISO/JIS standard "hexalobular hole for screw parts," it is compatible with screws with holes such as the commercially-available Torx, Hexalobular, LH Sticks, etc.
[Applications]
· For tightening bolts with hexalobular holes

PDF

Part Number

Configured Part Number is shown.

 
Part Number
XF-6
XF-7
XF-8
XF-9
XF-10
XF-15
XF-20
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall length (L dimension)
(mm)
Shaft length
(mm)
Nominal Overall Width
(mm)
JAN Code Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

6233.0T6184984798203385396-55382.8
1 Piece(s)Available

8 Days or more

6835.0T7214984798203507432-86394.0
1 Piece(s)Available

8 Days or more

71.038.0T8214984798203392396-55463.6
1 Piece(s)Available

8 Days or more

77.541.5T9244984798203514432-86476.0
1 Piece(s)Available

8 Days or more

80.544.5T10244984798203408396-55035.4
1 Piece(s)Available

8 Days or more

84.046.0T15294984798203415396-55118.0
1 Piece(s)Available

8 Days or more

8749.0T20334984798203422396-552010.9

Loading...

  1. 1

Basic Information

Type (Shape) Other Tip shape / tamper-proof T Type without Tamper-Proofing Single Product/Set Classification Single Item
Features The handle is very user-friendly, with "a size that provides the optimal torque for each size, an indentation in the middle which fits the finger, and slits to prevent slippage even with oily hands". Designed and manufactured based on the ISO/JIS standard "Hexalobular hole for screw parts" it is appropriate for screws with holes such as the commercially-available Hex Lobe and LH Sticks.

Additional Products in this Category

Tech Support