(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Torx Socket (Strong Type) 3TX-T

Torx Socket (Strong Type) 3TX-T

Move the mouse over the image to zoom

  • Volume Discount

Socket for tightening/loosening T-type Torx screws.
[Features]
· High torque type socket designed to be able to cope with strong tightening force.
· 9.5 drive for manual use.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

Part Number
3TX-T10
3TX-T15
3TX-T20
3TX-T25
3TX-T27
3TX-T30
3TX-T40
3TX-T45
3TX-T50
3TX-T55
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip standards Overall length (L dimension)
(mm)
Shaft length (A measurement)
(mm)
Maximum Outer Diameter (D Dimensions)
(mm)
Weight
(g)
1 Piece(s)Available

12 Days or more

T8/T9/T1055281725
1 Piece(s)Available

8 Days or more

T15/T20/T2555281725
1 Piece(s)Available

12 Days or more

T15/T20/T2555281730
1 Piece(s)Available

12 Days or more

T15/T20/T2555281730
1 Piece(s)Available

12 Days or more

T27/T30/T4055281735
1 Piece(s)Available

8 Days or more

T27/T30/T4067381960
1 Piece(s)Available

12 Days or more

T27/T30/T4067381960
1 Piece(s)Available

8 Days or more

T45/T50/T5567381960
1 Piece(s)Available

12 Days or more

T45/T50/T5567381965
1 Piece(s)Available

12 Days or more

T45/T50/T5567322270
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip standards Overall length (L dimension)
(mm)
Shaft length (A measurement)
(mm)
Maximum Outer Diameter (D Dimensions)
(mm)
Weight
(g)

Loading...

  1. 1

Basic Information

Type (Shape) Manual socket wrench Tip shape / tamper-proof T-Shaped Strong Type Single Product/Set Classification Single Item
Insertion Angle 9.5mm(3/8")

Additional Products in this Category

Tech Support