(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Socket Set for Impact Wrenches (Wall Hanging Type) NV306

Long Socket Set for Impact Wrenches (Wall Hanging Type) NV306
  • Volume Discount

A set of long sockets for impact use, with a non-electroplated specification, intended to improve the outer appearance and rust-proofing. Includes a wall-mountable metal tray case.

PDF

Part Number

Configured Part Number is shown.

NV306

 
Part Number
NV306
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For Impact Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape 6 Sq. Flat Width (Dimension S) 10 / 12 / 13 / 14 / 17 / 8 Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8
Mass(g) 500 Set Content 1 3NV-08L、3NV-10L、3NV-12L、3NV-13L、3NV-14L、3NV-17L

Please check the type/dimensions/specifications of the part NV306 in the Long Socket Set for Impact Wrenches (Wall Hanging Type) NV306 series.

Additional Products in this Category

Tech Support