(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hexagon Socket (Insertion Angle 9.52 mm, Long Type)

Hexagon Socket (Insertion Angle 9.52 mm, Long Type)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Use: Impact
•Drive Electric Drill Shaft Dimension Mm: 9.52
•Socket Shape: Hexagonal Bolt with Hexagonal Hole
•Set/Single Item: Single Item Socket
•Accessory: Pin, Ring

PDF

Part Number

Configured Part Number is shown.

310C90

 
Part Number
310C90
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For Impact Drive (For Electric Drill, Shaft Dimension) (mm) 9.52
Socket Shape Hex for Hexagon socket head bolt Flat Width (Dimension S) 10 Total Length (L Size)(mm) 90
Trusco Code 296-2683 Accessory Pin, Ring Mass(g) 85

Please check the type/dimensions/specifications of the part 310C90 in the Hexagon Socket (Insertion Angle 9.52 mm, Long Type) series.

Additional Products in this Category

Tech Support