(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Ratchet Handle (Insertion Angle 6.3 mm)

Long Ratchet Handle (Insertion Angle 6.3 mm)

Click this image to zoom it.

Move the mouse over the image to zoom

  • BR2FL
  • BR2L
  • Volume Discount

[Features]
· Long type with a long grip. Ideal for work requiring large torques to be applied.
· Integral type claws reduce the head thickness by 20% of the previous product and realize a compact head.
· 36 gears are adopted to achieve a fine feed angle, and the gears are supported by 2 crowfeet to increase the strength by 30% compared with conventional products.
· Adopts a union mechanism that prevents inadvertent dropping of the socket.

Part Number

Configured Part Number is shown.

Part Number
BR2FL
BR2L
Part NumberMinimum order quantityVolume DiscountDays to Ship Swivel Type Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

AvailableSwiveling long type373-3181170
1 Piece(s)Available

8 Days or more

NA-373-3203125

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Handle Application For handwork Insertion Angle (Shaft measurement when electric drill is involved) (mm) 6.3
Overall length (L dimension)(mm) 190 The Number of Teeth(sheet) 36 Features It is a long type with a long grip. Ideal for work in which a large torque is applied. Integral crowfoot is adopted, reducing the head thickness by 20% as compared to our conventional products. 36 gears are adopted to achieve a fine feed angle, and the gears are supported by 2 crowfeet to increase the strength by 30% as compared with conventional products. It adopts a union mechanism that prevents the socket from accidentally falling.

Additional Products in this Category

Tech Support