(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Nipper N-9-125/N-9-150

Nipper N-9-125/N-9-150
  • Volume Discount

Nipper of professional grade that combines usability and durability.
[Features]
· Has a strip hole that supports the use of thick wires.
· Two sizes are available (N-9-125/N-9-150).
· Elastomer is used for the grip.
· The elastomer grip feels great to touch and is recommended for extended periods of use.
[Applications]
· Convenient when working with thick wires.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
N-9-125
N-9-150
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Steel Wire Cutting Performance
(mmφ)
Copper Wire Cutting Performance
(mmφ)
Wire Cutting Ability of Copper
(mm2)
Weight
(g)
Supplementary explanation
1 Piece(s)Available

7 Days or more

1351.62.62105Elastomer Grip, Strip Hole Diameter: 1.2 mmφ, Hardness (Blade): HRC59 ± 3
1 Piece(s)Available

9 Days or more

152.51.93.23.5140Elastomer Grip, Strip Hole Diameter: 1.2/1.6 mmφ, Hardness (Blade): HRC59 ± 3

Loading...

  1. 1

Basic Information

Product Category Nippers Nipper Type Nippers With or without spring NA
Main body: option Main Body

Additional Products in this Category

Tech Support