(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Power Boosting Pliers

Power Boosting Pliers
  • Volume Discount

[Features]
· A magnifying device is used for easy cutting.
· Soft grip that reduces the load on the hand.
· Grip end includes a ball chain to prevent opening.
[Applications]
· General purpose tool

Part Number

Configured Part Number is shown.

SPP-175

Part Number
SPP-175
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers Overall Length(mm) 178
Spring Available Cutting Capacity: Hard Wire(mm) φ1.8 Cutting Capacity: Soft Wire(mm) φ2.3
Main body: option Main Body Trusco Code 383-8340 Mass(g) 200
Features A magnifying device is used for easy cutting. A soft grip that does not burden the hand is provided, and the grip end includes a ball chain to prevent opening. Fall-prevention strap attachment hole NA

Please check the type/dimensions/specifications of the part SPP-175 in the Power Boosting Pliers series.

Additional Products in this Category

Tech Support