(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Model: Nonwoven Fiber Disc
•Major Diameter (mm): 100
•Inner Diameter Size (mm): 15
•Thickness Dimension (mm): 15
•Abrasive Grain: A Abrasive Grain
Part Number |
---|
SD10015S-100 |
SD10015S-120 |
SD10015S-180 |
SD10015S-240 |
SD10015S-320 |
Loading...
Type | Non-woven fabric disc | Work material | General steel / Stainless Steel / Alloy Steel / Cast Iron / Brass / Gunmetal / Aluminum / Plastic | Diameter(mm) | 100 |
---|---|---|---|---|---|
Shaft Diameter(mm) | 15 | Thickness(mm) | 15 | Abrasive grain | A Abrasive Grain |
Max. Rotational Speed(min-1(r.p.m)) | 5000 | Compatible Tools | Disc Grinder | Application | Removal of burns after welding. |
Packaging Quantity(Sheets) | 5 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy