(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Disc Paper BS Blade Repairing Sander

Disc Paper BS Blade Repairing Sander
  • Volume Discount

•Model: Multiblade Disc
•Major Diameter (mm): 100
•Inner Diameter Size (mm): 15
•Max. Rotational Speed (min-1(r.p.m)): 13000
•Number Of Blades (Sheets): 60

Part Number

Configured Part Number is shown.

68006

Part Number
68006
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

7 Days or more

Loading...

  1. 1

Basic Information

Type Multi-blade disc Diameter(mm) 100 Shaft Diameter(mm) 15
Particle Size(#) 120 Max. Rotational Speed(min-1(r.p.m)) 13000 Number of blades(Sheets) 60
Dimensions(mm) Blade length: 15 JAN Code 4951989680065 Trusco Code 410-3645
Mass(g) 68 Material Alumina Abrasive Material

Please check the type/dimensions/specifications of the part 68006 in the Disc Paper BS Blade Repairing Sander series.

Additional Products in this Category

Tech Support