(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

High Magnification Loupe (Hand Held Loupe) (Part Numbers)

High Magnification Loupe (Hand Held Loupe)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Model: Handheld Loupe
•Includes LED Light: Not Included
•Material: Lens: Glass; Case: Plastic

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HL-10
HL-15
Part NumberMinimum order quantityVolume DiscountDays to Ship Magnification
(times)
Lens Size
(mm)
Mass
(g)
1 Piece(s)Available

9 Days or more

10φ2838
1 Piece(s)Available

8 Days or more

15φ2130

Loading...

  1. 1

Basic Information

Product Type Handheld Loupe Light presence NA Material Lens: Glass; Case: Plastic

Additional Products in this Category

Tech Support