(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Light Scale Loupe (with LED Light)

Light Scale Loupe (with LED Light)
  • Volume Discount

•Product Model: Cup Magnifier
•Minimum Scale (mm): 0.1
•Magnification (times): 10
•Includes LED Light: With LED Light
•With / Without Scale: Included

PDF

Part Number

Configured Part Number is shown.

 
Part Number
LSL-26
LSL-35
Part NumberMinimum order quantityVolume DiscountDays to Ship Lens Size
(mm)
Mass
(g)
Product Dimensions
(mm)
View
(mm)
1 Piece(s)Available

8 Days or more

φ16.545φ37.2×46.5~55.524
1 Piece(s)Available

8 Days or more

φ2073φ45.0×45.0~54.033

Loading...

  1. 1

Basic Information

Product Type Cup Loupe Magnification(times) 10 Light presence With LED Light
Existence or non-existence of scale Available Minimum graduation(mm) 0.1 Option Accessories: scale plate (2) (one already mounted) / eyepiece cap (1) / rag for wiping (1)
Power Supply LR41 X 3 pcs (For Test Included) Material Lens: Glass

Additional Products in this Category

Tech Support