(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Binocular Loupe - Series HF-30.

Binocular Loupe - Series HF-30.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Model: Head Magnifier
•Lens Size (mm): 45X110
•Includes LED Light: Not Included
•With / Without Scale: Not Included
•Lens Material: Acrylic

Part Number

Configured Part Number is shown.

HF-30DE

Part Number
HF-30DE
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Head Magnifying Glass Magnification(times) 2 / 1.6 With/Without LED Light NA
With / Without Scale NA Lens Size(mm) 45X110 Trusco Code 417-1837
Mass(g) 24 Material: Lens Acrylic Specifications Frame Type

Please check the type/dimensions/specifications of the part HF-30DE in the Binocular Loupe - Series HF-30. series.

Additional Products in this Category

Tech Support